For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-KURZH ZYL DOPPELW IG ASQ - Short-stroke cylinders, double-acting, with magnet, non-cushioned, with female thread, »ACQ« Series
Bill of material
K-07151269
DES
Identifier
K-07151269
KOLBEN
Piston Ø
32
STROKE
Stroke
40 mm
BF
Type
3 mm
ANS
Port
G 1/8
KBS
Piston rod-Ø
16 mm
KSG
Piston rod female thread
M8x1.25
POS
Position of the stroke
mm
Enter value for POS
Position of the stroke
mm
cm
inch
ft
A
40 mm
C
33.0 mm
B1
7.0 mm
D
49.5 mm
E
13 mm
K1
M8x1.25
M
6.0 mm
N1
10.5 mm
N2
7.5 mm
O
1/8"
P1
2-flach: Ø 9 Gewinde: M6x1,0 Bohrung: Ø 5,2
P3
17.0 mm
P4
7.0 mm
S
45 mm
T1
34.0 mm
T2
- mm
V
16 mm
W
14 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.